概要

説明

All our single-chip solutions feature a 16-bit CompactRISC™ microcontroller for general processing including power management and non-real-time MMI functionality. A powerful Gen2DSP core processes the audio streams and delivers the superior voice quality of the CAT-iq standard. This core also enables features such as telephone answering machine voice compression and advanced ring-tones. A dedicated instruction processor (DIP) can be programmed for standard and customer-specific air protocols and provides support for the new CAT-iq frame format.

特長

  • Various Flash, ROM and RAM variants available
  • Excellent radio performance
  • Telephone answering machine
  • MIDI / Polyphonic ring tones
  • Embedded class-D amplifier for full-duplex, hands-free operation
  • Voice over Internet Protocol (VoIP) support for Integrated Access Devices (IAD)
  • Integrated white LED driver
  • Text-to-speech supporting multiple languages

Benefits

  • Small compact solution for DECT / CAT-iq handsets and basestations
  • Lowest BOM cost due to less external components
  • Software backwards compatible with previous baseband / RF products
  • Easy to integrate DECT into IAD applications

製品比較

アプリケーション

アプリケーション

  • Cordless phones
  • Cordless conference phones
  • Hotel phones
  • Headsets
  • Baby monitors
  • Cordless VoIP phones

ドキュメント

分類 タイトル 日時
データシート-簡略版 PDF 483 KB
1 item

設計・開発

モデル