Processing table
アプリケーション |
Device Functions |
Wireless Standard |
Protocol |
Comm. Interface |
Software Support |
Pkg. Type |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||
High-performance, High-power Multi-protocol NFC Forum Reader | IoT and PoS | NFC Reader for POS | EMVCo PCD L1, NFC Forum Reader/Writer | FeliCa™, ISO/IEC 14443 A/B, ISO/IEC 15693, ISO/IEC 18092 | I2C, SPI, UART | OS, NON-OS | FCQFN | 7.0 x 0.75 x 0.75 | 1.796 |
ミッドパワー、マルチプロトコルNFCフォーラム準拠リーダー | IoT | NFC Reader Non-payment and Non-Android | NFC Forum Reader/Writer | FeliCa™, ISO/IEC 14443 A/B, ISO/IEC 15693, ISO/IEC 18092 | I2C, SPI, UART | OS, NON-OS | FCQFN | 7.0 x 0.75 x 0.75 | |
High-performance, High-efficiency, High-power Multi-protocol NFC Forum Compliant Reader | Android™ Device | NFC Reader for Android Device | EMVCo PCD L1, NFC Forum Reader/Writer | FeliCa™, ISO/IEC 14443 A/B, ISO/IEC 15693, ISO/IEC 18092 | I2C, SPI, UART | OS, NON-OS, Android | FCQFN | 7.0 x 0.75 x 0.75 | 2.206 |
High-Efficiency, High-Performance, High-Power NFC WLC Frontend Solution with Multi-Protocol Reader Function | Wireless Charging | WLC Poller | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.1 | NFC Forum Reader/Writer and more... |
SPI | NON-OS SDK | FCQFN | 7.0 x 0.75 x 0.75 | |
Highly Integrated, Scalable NFC WLC Listener with I²C Interface and On-board PMIC & LDO | Wireless Charging | WLC Listener | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.2 and more... |
NFC Forum Reader/Writer and more... |
I2C | NON-OS SDK | FCQFN | 7.0 x 0.75 x 0.75 | 1.201 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product