Dual Supply Ultra-Low Noise RRIO Op Amp Evaluation Board
The ISL28290EVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28290 dual op...
The ISL28290 is a dual ultra-low noise, ultra-low distortion operational amplifier that us fully specified to operate down to +3V single supply. The amplifier has outputs that swing rail-to-rail, and an input common mode voltage that extends below ground (ground sensing). The ISL28290 is unity gain stable with an input referred voltage noise of 1nV/√Hz. The part features 0.00017% THD+N at 1kHz. The ISL28290 is available in the 10 Ld UTQFN (1. 8mm x 1.4mm), 10 Ld MSOP and 8 LD SOIC packages. Device operation is guaranteed over -40 °C to +125 °C.
The ISL28290EVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28290 dual op...
The ISL28291EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28291 dual op...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL28290FBZ circleObsolete |
SOICN | Tube | 970 | |
ISL28290FBZ-T7 circleObsolete |
SOICN | Reel | 1000 | |
ISL28290FRUZ-T7 circleObsolete |
uTQFN | Reel | 3000 | |
ISL28290FUZ circleObsolete |
MSOP | Tube | 1000 | |
ISL28290FUZ-T7 circleObsolete |
MSOP | Reel | 1500 |