Dual Supply Ultra-Low Noise RRIO Op Amp Evaluation Board
The ISL28290EVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28290 dual op...
The ISL28291 is a tiny, dual, ultra-low noise, ultra-low distortion operational amplifier. It is fully specified to operate down to +3V single supply. This amplifier has outputs that swing rail-to-rail and an input common mode voltage that extends to ground (ground sensing). The device is unity gain stable with an input referred voltage noise of 1.7nV/√Hz. Both parts feature 0.00018% THD+N at 1kHz. The ISL28291 is available in the 8 Ld SOIC, 10 Ld 1.8mm x 1.4mm UTQFN and 10 Ld MSOP packages. All devices are guaranteed over -40 °C to +125 °C.
The ISL28290EVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28290 dual op...
The ISL28291EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28291 dual op...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL28291FBZ circleActive Samples Available |
SOICN | Tube | 1 | 1.078 | Get Samples, |
ISL28291FBZ-T7 circleActive |
SOICN | Reel | 1 | 1.85 | |
ISL28291FRUZ-T7 circleActive Samples Available |
uTQFN | Reel | 3 | 0.908 | Get Samples, |
ISL28291FUZ circleActive Samples Available |
MSOP | Tube | 2 | 1.318 | Get Samples, |
ISL28291FUZ-T7 circleActive |
MSOP | Reel | 2 | 1.096 |