Processing table
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
Output Type |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
3.3V CMOS 16-Bit 3.3V TO 5.0V Level Shifting Transceiver with 3-State Outputs | Transceiver | PAG48, PVG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 1.541 | |
3.3V CMOS 16-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | PAG48 | -40 to 85°C | 16 | 3.3 | 3-state | Standard | 2.92 | |
3.3V CMOS 32-Bit Buffer/Driver with 3-State Outputs and Bus-Hold | Buffer/Driver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard | 5.135 | |
3.3V CMOS 32-Bit Bus Transceiver with 3-State Outputs and Bus-Hold | Transceiver | BFG96 | -40 to 85°C | 32 | 3.3 | 3-state | Standard | 5.632 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product