TB-S5D5 Target Board Kit
The TB-S5D5 Target Board kit enables users to evaluate, prototype and develop IoT endpoint devices and experience best-in-class connectivity with the 120MHz Arm®...
Optimal for applications varying in functionality across the automation industry, such as programmable logic controllers (PLCs), the S5D5 MCU Group offers processing performance, 512 KB to 1 MB of flash memory, and 384 KB of SRAM, available in a variety of packages. It includes a Capacitive Touch Sensing Unit, full connectivity suite, graphics engine, high precision data acquisition analog interfaces, and enhanced security.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Renesas Synergy Using QE and SSP to Develop Capacitive Touch ApplicationsCapacitive Sensor MCU Capacitive Touch Noise Immunity GuideCapacitive Sensor MCU QE for Capacitive Touch Advanced mode Parameter GuideCapacitive Sensor Microcontrollers CTSU Capacitive Touch Introduction Guide
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
3 items
|
The TB-S5D5 Target Board kit enables users to evaluate, prototype and develop IoT endpoint devices and experience best-in-class connectivity with the 120MHz Arm®...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
Data Flash (KB) |
SRAM |
Lead Count (#) |
Pkg. Type |
PLP |
Operating Voltage Range (V) |
Operating Freq (Max) (MHz) |
DAC |
I/O Ports |
CAN (ch) |
Safety |
Security & Encryption |
Family Name |
DMA |
Ethernet |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
R7FS5D57A2A01CLK#AC1 circleActive Samples Available |
512 | 32 | 384 KB | 145 | LGA | 2033 Oct | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 9.666 | Get Samples, |
R7FS5D57A3A01CFB#AA1 circleActive Samples Available |
512 | 32 | 384 KB | 144 | LFQFP | 2033 Jun | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 8.25 | Get Samples, |
R7FS5D57A3A01CFP#AA1 circleActive Samples Available |
512 | 32 | 384 KB | 100 | LQFP | 2033 Jun | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 76 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 7.675 | Get Samples, |
R7FS5D57C2A01CLK#AC1 circleActive Samples Available |
1024 | 32 | 384 KB | 145 | LGA | 2033 Oct | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 10.16 | Get Samples, |
R7FS5D57C3A01CFB#AA1 circleActive Samples Available |
1024 | 32 | 384 KB | 144 | LFQFP | 2033 Jun | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 9.511 | Get Samples, |
R7FS5D57C3A01CFP#AA1 circleActive Samples Available |
1024 | 32 | 384 KB | 100 | LQFP | 2033 Jun | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 76 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 8.705 | Get Samples, |
512 | 32 | 384 KB | 144 | LFQFP | 2037 Dec | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | 3 | 9.666 | |||
512 | 32 | 384 KB | 100 | LQFP | 2037 Dec | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 76 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | 3 | 8.992 | |||
1024 | 32 | 384 KB | 144 | LFQFP | 2037 Dec | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | 3 | 9.511 | |||
1024 | 32 | 384 KB | 100 | LQFP | 2037 Dec | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 76 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | 3 | 9.49 | |||
512 | 32 | 384 KB | 145 | LGA | 2034 Mar | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 | 9.827 | ||
1024 | 32 | 384 KB | 145 | LGA | 2033 Oct | 2.7 - 3.6 | 120 | 12-bit x 2-ch | 110 | 2 | Yes | 3DES, 128-bit Unique ID, AES128, AES192, AES256, ARC4, DSA, GHASH, RSA, SHA-1, SHA-224, SHA-256, TRNG | Synergy MCU | No | No | 3 |