Renesas Solution Starter Kit for RX23E-B
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an...
The RX23E-B 6-Axis Force Sensor Small Board Reference Design is a compact solution that utilizes the RX23E-B 32-bit microcontroller (MCU). This MCU integrates a high-speed, high-precision analog front end (AFE), which negates the necessity for a dedicated AFE, thereby minimizing the board size.
The 6-axis force sensor is integrated on the board equipped with the AFE and MCU; therefore, the board must be compact. The RX23E-B combines an AFE and MCU on a single chip, eliminating the need for a dedicated AFE and making it suitable for board miniaturization. For this reference design, we designed a small 42mm x 37mm board. In addition to the RX23E-B, this small board includes an RAA788158 RS-485/RS-422 transceiver. The RX23E-B performs A/D conversion, zero reset, and three-dimensional force and torque conversion on a single chip. The RAA788158 sends the measurement results to the host device via digital communication such as Modbus. When developing this reference design, we combined this small board with a force sensor and evaluated the measurement error at a 6-channel A/D conversion scan rate of about 2275 scan/s. The force measurement error was confirmed within ±0.25% full scale and the torque measurement error was confirmed within ±1% full scale; the measurement uncertainty of the force sensor used (maximum ±1.25% [FS]) was within the measurement uncertainty.
|
|
|
---|---|---|
Type | Title | Date |
Application Note |
PDF
3.03 MB
日本語
Related Files:
|
|
1 item
|
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an...