Renesas Solution Starter Kit for RX23E-B
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an...
The RX23E-B Group of microcontrollers has a built-in analog front end (AFE) that is ideal for industrial sensor equipment. Compared to the RX23E-A, the high-speed performance and noise performance of the RX23E-B 24-bit delta-sigma A/D converter have been improved. The maximum data rate is 125kSPS, which is fast for a delta-sigma A/D converter and is eight times faster than the RX23E-A. RMS noise has been reduced to about 1/3 of that of the RX23E-A, making it possible to measure strain, temperature, pressure, flow, current, voltage, etc. at high speed and with accuracy. The RX23E-B also has an integrated 16-bit D/A converter and +/-10V high-voltage analog signal input circuit, reducing the overall bill of materials (BOM) and footprint. The CPU is equipped with an RXv2 core that offers excellent digital signal processing (DSP)/floating-point unit (FPU) operation, which enables high-precision measurement, control, and communication on a single chip.
Software title
|
Software type
|
Company
|
---|---|---|
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
External Flash Definition Editor Utility for downloading data to external flash memory (for emulators)
|
Other Emulators and Options | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
CS+ Partner OS Aware Debugging Plug-in Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
e² studio Partner OS Aware Debugging Standard debugger in e2 studio for supporting task level debugging of real-time OS applications.
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
Simulator for CS+ of RX Family Simulator for CS+ of RX Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
Simulator for e² studio of RX Family Simulator for e² studio of RX Family [Support IDE : e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
QE for AFE: Development Assistance Tool for Analog Front End This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
|
Solution Toolkit | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
I²C Serial EEPROM Driver Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
Firmware Update module By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
|
Security / Crypto | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
JPEG Encode/Decode Library All-Software JPEG Software Library All-Software JPEG Software Library that comprises the JPEG Decoder and the JPEG Encoder
|
Imaging | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
29 items
|
The Renesas Solution Starter Kit for RX23E-B is an evaluation tool designed for sensor measurement using the RX23E-B 32-bit microcontroller (MCU). The kit includes an...
The RX23E-B Digital Load Cell Tiny Board Reference Design is a compact and efficient solution for digital load cell design that utilizes the RX23E-B 32-bit...
The RX23E-B 6-Axis Force Sensor Small Board Demonstration Kit is a compact solution that utilizes the RX23E-B 32-bit microcontroller (MCU). This MCU integrates a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: