Skip to main content

Overview

Description

Topics
- Optimization on adjustment program write operation
- Improved waveform diagram during monitoring

The notes in the following tool news have been fixed. 
[Notes] e² studio 2025-07 not compatible with Reality AI Utilities, AI Navigator, QE for Capacitive Touch, QE for AFE and other QE products (PDF | English, 日本語)

QE for AFE is a development assistance tool that supports the development of embedded systems that handle high-precision sensing by using MCUs that include an analog front end (AFE).
This product is available free of charge.

Features

  • GUI configuration of the AFE-related registers
  • Functionality to display the AD conversion result (time waveform and histogram)
  • Functionality to display frequency characteristics for digital filters
  • The tool is available in both a stand-alone version and as an e² studio plug-in
  • The stand-alone tool and e² studio plug-in can be used to share the results of tuning analog circuits through register-setting files
  • The stand-alone tool is capable of tuning analog circuits and acquiring the results of tuning 
    We recommend this version of the tool for hardware engineers.
  • The e² studio plug-in is capable of tuning analog circuits and generating source code that reflects the results of tuning
    We recommend the plug-in for software engineers.
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget DeviceDetailsDownloadOperating Environment
QE for AFEV2.4.0Sep 01, 2025RA Family
RX Family
See Release NoteDownloadOperating Environment

Note: For detailed support devices, refer to "Target Devices".

Target Devices

Downloads

Documentation

Design & Development

Sample Code

Related Boards & Kits

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

Additional Details

Features

QE for AFE connects with an EK-RA2A1 board via USB serial communication to configure AFE registers on the RA2A1 MCU, check the operations, and display the A/D conversion results.

GUI configuration of the AFE-related registers

The AFE-related registers including connection with analog IPs and PGA gain settings can be configured with a graphical user interface. Through serial communication with the evaluation board via USB, you can check connection with the evaluation board, acquire and configure register values, start an A/D conversion, and acquire the A/D conversion value (A/D conversion is performed in serial scan mode).

Image
Features-en-1
Image
Features-en-2

 

Functionality to display the AD conversion result (time waveform and histogram)

You can display a waveform and histogram and perform analysis for the acquired A/D conversion result.

Image
Features-en-3

 

Functionality to display frequency characteristics for digital filters

Displays the frequency-gain characteristics curve for the SINC3 filter based on register configuration values.

Image
Features-en-4