Multi-Cell Li-Ion Battery Manager Evaluation Kit
The ISL78600EVKIT1Z is an evaluation kit that facilitates testing of the ISL78600 Li-ion battery pack analog front-end ICs. The ISL78600 monitors cell voltage and...
The ISL78600 Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are incorporated: Manual Balance mode, Timed Balance mode, and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value specified by the host microcontroller has been met. The ISL78600 communicates to a host microcontroller through an SPI interface and to other ISL78600 devices using a robust, proprietary, two-wire daisy chain system. The ISL78600 is offered in a 64 Ld TQFP package and is specified for operation at a temperature range of -40°C to +105°C.
The ISL78600EVKIT1Z is an evaluation kit that facilitates testing of the ISL78600 Li-ion battery pack analog front-end ICs. The ISL78600 monitors cell voltage and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL78600ANZ circleActive Samples Available |
TQFP | Tray | 3 | 10.15 | Get Samples, |
ISL78600ANZ-T circleActive Samples Available |
TQFP | Reel | 3 | 9.309 | Get Samples, |