Multi-Cell Li-Ion Battery Monitor Evaluation Kit
The ISL78610EVKIT1Z is a kit that facilitates testing of the ISL78610 Li-ion battery pack analog front end ICs. The ISL78610 monitors cell voltage and temperature. It...
The automotive grade ISL78610 12-cell battery pack monitor can be used as a stand-alone battery monitor or as a redundant back-up device in an ASIL compliant system. It supervises up to 12 series connected cells and features cell voltage and temperature monitoring along with system diagnostics. The ISL78610 communicates to a host microcontroller with an SPI interface and to other ISL78610 devices using a robust, proprietary, two-wire daisy chain system. The ISL78610 is offered in a 64 Ld TQFP package and is specified for operation at a temperature range of -40°C to +105°C.
The ISL78610EVKIT1Z is a kit that facilitates testing of the ISL78610 Li-ion battery pack analog front end ICs. The ISL78610 monitors cell voltage and temperature. It...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL78610ANZ circleActive Samples Available |
TQFP | Tray | 3 | Get Samples, | |
ISL78610ANZ-T circleActive Samples Available |
TQFP | Reel | 3 | 8.382 | Get Samples, |