Processing table
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology) |
480Mbps USB Data Switch |
DCP |
SDP |
CDP |
Smart CDP |
YD/T 1591-2009 |
Custom Standard 2.7V (1A) |
Custom Standard 2.7V (2A) |
Custom Standard 2.7V (2.4A) |
Galaxy Tablet |
Pkg. Type |
Pkg. Dimensions (mm) |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
HVDCP Quick Charge 2.0 Identification | Yes | No | BC 1.2 | BC 1.2 | BC 1.2 | No | No | No | No | No | No | STQFN-20 | 2.0 x 3.0 | -40 to +85°C |
USB Charging Port Power Switch and Controller | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TQFN-16 | 3.0 x 3.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | No | No | Yes | Yes | Resistor | Resistor | No | TDFN-10 | 3.0 x 3.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | No | No | Yes | Yes | Resistor | Resistor | No | TDFN-10 | 3.0 x 3.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | No | No | Yes | Yes | No | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | No | No | Yes | Yes | No | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | No | BC 1.1/BC 1.2 | No | No | No | Yes | Yes | Yes | Yes | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | No | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | No | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | No | BC 1.1/BC 1.2 | No | Yes | Yes | Yes | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | No | BC 1.1/BC 1.2 | No | Yes | Yes | Yes | No | No | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | Yes | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Host Charger Identification | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | Yes | Yes | TDFN-8 | 2.0 x 2.0 | -40 to +85°C |
USB Charging Port Power Switch and Controller | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TQFN-16 | 3.0 x 3.0 | -40 to +85°C |
USB Charging Port Power Switch and Controller | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | No | Yes | Yes | Yes | No | Yes | TQFN-16 | 3.0 x 3.0 | -40 to +85°C |
USB Charging Port Power Switch and Controller | No | Yes | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | BC 1.1/BC 1.2 | Yes | Yes | Yes | Yes | No | Yes | TQFN-16 | 3.0 x 3.0 | -40 to +85°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product