Processing table
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.99 |
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.449 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 6.481 |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
Single-Phase R4 Digital Hybrid PWM Controller with Integrated Driver, PMBus/SMBus/I²C and PFM | Single-Phase DC/DC Point-of-Load Controllers | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 2.885 |
Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I²C and PFM | Single-Phase DC/DC Point-of-Load Controllers | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 2.8 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller with SVID and 2-Bit AVID Interfaces | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.525 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 5.276 |
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 5.667 |
Digital Dual Output 6+1-Phase VR13 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.857 |
Digital Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 7.796 |
Digital Dual Output, 4-Phase Configurable, IMVP8 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.524 |
Digital Dual Output, 7-Phase Configurable, IMVP8 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 5.213 |
Digital, Dual Output, 7-Phase Configurable, VR13/IMVP8 PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 7.796 |
Digital Dual Output 4-Phase AMD PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.612 |
Digital Dual Output 7-Phase AMD PWM Controller | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.857 |
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | -10 to +100°C, -40 to +85°C, -40 to +125°C | PQFN | 32 | 5.0 x 5.0 x 0.61 | 6.408 |
Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | -40 to +125°C | PQFN | 32 | 5.0 x 5.0 x 0.61 | 8.011 |
Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 32 | 5.0 x 5.0 x 0.76 | 4.759 | |
Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 32 | 5.0 x 5.0 x 0.76 | 4.759 | |
80A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 39 | 6.0 x 5.0 x 0.76 | ||
80A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 39 | 6.0 x 5.0 x 0.76 | ||
90A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 39 | 6.0 x 5.0 x 0.76 | 5.903 | |
90A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 39 | 6.0 x 5.0 x 0.76 | 5.903 | |
Digital DC/DC PMBus 30A Module | Digital-Interface Power Modules | Module | 130 | 13.0 x 10.0 x 7.60 | 17.81 | |
20A Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 25 | 4.0 x 5.0 x 0.76 | ||
40A Smart Power Stage (SPS) with Integrated High Accuracy Current and Temperature Monitors | Smart Power Stages for Digital Multiphase DC/DC Controllers | PQFN | 25 | 4.0 x 5.0 x 0.76 | 4.389 | |
Digital DC/DC PMBus 20A Module | DC/DC Power Modules | Module | 130 | 13.0 x 10.0 x 5.60 | 18.54 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product