Overview
Description
The ISL71090SEH25EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high precision ISL71090SEH voltage reference family. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of 0.05%. Its ultra-low voltage noise (2μV P-P in the 0.1Hz to 10Hz range - ISL71090SEH25); a maximum output voltage temperature coefficient of 10ppm/°C and excellent radiation performance make the ISL71090SEH ideal for space applications.
Features
- Reference output voltage:
- 2.5V ± 0.05%
- Accuracy over temperature and radiation: ±0.15%
- Output voltage noise:
- 2µVP-P Typ (0.1Hz to 10Hz)
- Supply current: 930µA (Typ)
- Tempco (box method): 10ppm/°C Max
- Output current capability: 20mA
- Line regulation: 8ppm/V
- Operating temperature range: -55 °C to +125 °C
- Radiation environment
- High dose rate (50-300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 100krad(Si)*
- SET/SEL/SEB: 86MeV•cm2/mg*Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer by wafer basis to 50krad(Si) at low dose rate
Applications
Applications
- Rad hard voltage regulators precision outputs
- Precision voltage sources for data acquisition systems used in space
- Strain and pressure gauge for space applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 285 KB | |
Datasheet | PDF 661 KB | |
Report | PDF 258 KB | |
Report | PDF 610 KB | |
Report | PDF 2.53 MB | |
5 items
|
Design & Development
Videos & Training
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.
Transcript
3, 2, 1, and liftoff!
Philip: 16 of the Intersil radiation hardened ICs were onboard the maiden voyage of NASA's Orion spacecraft. The Orion spacecraft is designed to go where no man has gone before. Exploring and collecting asteroid samples, a future planned robotic mission to redirect an asteroid, and a long sought-after manned mission to Mars.
So, the Intersil radiation hard electronics are contained within the crew module of the Orion program. This is where the astronauts are going to, you know, live and sleep during deep space. So, reliability is critical. The longer you're in space, the more radiation challenges that you have. Whether that is total dose accumulation from being out for a longer period of time to being able to withstand single event effects of greater energy levels. And in particular on a mission like Orion where you're going to Mars, it's a three-year mission, and you have human lives involved, things have to work. You can't just fly back home. And you don't have a local hardware store that you can go pick up a spare part.
Josh: Intersil has a heritage going back to the 1950s in serving this market. The prime and subcontractors of the Orion program design in a diverse set of Intersil radiation tolerance products, such as our power management and precision analog products. Like the voltage references, voltage regulators, comparators, and multiplexers. These products are used in subsystems such as power distribution, navigation and flight control, and inertial measurement units.
Philip: Intersil solutions have been tested to the highest levels of quality, both from the radiation perspective and from the durability perspective.
Jay: The difference between a commercially tested part and one that's tested for a space customer is significant. In the case of the spacecraft, there's no atmosphere, parts have to be able to withstand extreme temperatures. So the parts are subjected to those temperatures in our testing. Additional testing that we use are the bond pull test. The wires that lead from the integrated circuit to the leads that are going to be part of the package, each lead has to be tested. And every wire has to be pulled, and it must pass.
So 64 leads, 300 units, so we're talking 19,000 wire pulls. The other parts of the environment of course are radiation, we have a low dose radiation facility here on site. They see radiation as equivalent to what the device would see in outer space. We put the parts into a radiator and radiate them for 77 days, so we know before we ever put integrated circuit into a package that that integrated circuit will function in outer space.
Philip: Intersil involvement in NASA has been for the last six decades. What makes Intersil very unique in the radiation hardened electronic industry is we have the capability from design to manufacturing to full radiation testing, all in a single location.
Jay: We have a lot of pride in the devices that we're building and knowing that it's gonna be part of the manned capsule that eventually will put people on Mars. That's really exciting.
Josh: We are always humbled and proud, if you will, of being chosen on various programs and especially a program like this. Individual astronauts that are going to be flying in Orion are absolutely dependent on each individual component doing what it's supposed to do. I'm very proud that we were chosen for this mission.