Overview
Description
[Upgraded to Version] e² studio 2024-04 (PDF | English, 日本語)
Supports CC-RL V1.13.01 for Linux hosted.
e² studio is an Eclipse-based integrated development environment (IDE) for Renesas MCUs. In addition to Eclipse’s own powerful code editor, e² studio offers a rich range of extended functions. e² studio covers all development processes, from the downloading of sample code to debugging.
Release Information
Architecture | Ver. | Released |
---|---|---|
64-bit version | 2024-04 | Apr 22, 2024 |
32-bit version (Note1) | V7.8.0 | Apr 20, 2020 |
Note
- Henceforth, only the 64-bit version of the e² studio is to have regular updates. Updates to the 32-bit version of the e² studio, on the other hand, will be limited to essential modifications.
- Details of upgrade (See Tool News)
- Operating Environment
- How to install: User's Manual Chapter 2
Information on Usage
Installation | Building and Debugging | Generating Code |
---|---|---|
e² studio Integrated Development Environment User's Manual: Getting Started Guide RX, RL78, RH850 Family Rev.1.00 (PDF | English, 日本語) | See Chapter 3 and subsequent chapters of the AP4, Applilet3 Common Operations User's Manual (PDF | English, 日本語) |
FAQ
Title |
---|
e² studio FAQs |
Where can I find e² studio tutorial? |
Project Migration from CS+ to e² studio |
Target Devices
Downloads
|
|
|
---|---|---|
Type | Title | Date |
Upgrade - IDE | ZIP 1,587.34 MB 日本語 | |
Upgrade - IDE | RUN 1,571.90 MB 日本語 | |
Upgrade - IDE | XZ 700.09 MB 日本語 | |
3 items
|
Design & Development
exploreExplore
Videos & Training
In this video, we introduce an application note that explains how to implement a chattering prevention function using the RL78's Logic and Event Link Controller (ELCL).
Chapter's Title
00:00 ELCL features
01:16 Application note overview
01:57 Project creation
02:58 Part 2 overview
Related Videos
Additional Details
See the table below for features of the software and tools available for use with the e² studio on RL78-family products.
For an overview of the functions and features of the e² studio, refer to e² studio (the general page).
Code generation support and other useful functions for the RL78 family
Tool name | Description |
---|---|
Smart Configurator | A GUI-based tool that provides support for downloading and importing middleware for code generation and configuring various settings |
Smart Manual | A function that allows you to find various information in a hardware manual, such as on registers, without opening the actual hardware manual |
Smart Browser | A function that allows you to easily search and show the latest version of the hardware manual, technical updates, application notes, and tool news for the Renesas microcontroller you are using |
Assistant for Optimization | A function that assists in optimizing the size of program code |
Note
- Only RL78/G2 and RL78/G24 are supported.
Compilers for the RL78 Family
Supported Compiler | Information on usage |
---|---|
Renesas C Compiler Package for RL78 Family [CC-RL] |
|
Open Source ・LLVM for Renesas RL78 ・GCC for Renesas RL78 |
|
IAR IAR C/C++ Compiler for Renesas RL78 |
|
Note:
- CC-RL V1.13.01 supports Ubuntu version 20.04. Support for other versions of Ubuntu is under consideration for the next version.
Debugging tools for the RL78 Family
- Simulator for e² studio of RL78 Family (Note1)
- E2 Emulator (Note2)
- E2 Emulator Lite (Note2)
- E1 Emulator(Discontinued product)
- IECUBE for RL78 Family (Note2)
Note
- Installed in the e² studio as a standard item.
- Compatible with tools from IAR