Overview
Description
Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.
Evaluate all features of the Synergy™ S128 microcontroller (MCU) Group and develop low-power applications using Synergy software and tools.
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system RAM
- ≥2GB free hard drive space
- ≥2USB 2.0 ports
- Internet connection
Features
- Access most pins and on-board peripherals of the Synergy S128 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
- Flexible connectivity options with USB, CAN, DALI-2, SEEED Grove I2C I/F, and Pmod connectors for third party, off-the-shelf and custom multi-function boards
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and Pmod LCD display for developing user interface screens
- On-board accelerometer, light, and temperature sensors
- Measure real-time power consumption of the current over program execution
- Security and encryption functions enable secure data communications and storage with support for industry-standard algorithms such as AES 128/256
- Safety features include hardware diagnostics, memory protection, and watchdog timeout
- Debugging and programming with J-Link® OB on-board
Applications
Design & Development
Support
Support Communities
- DK-S128 CAN FIFO ?
Is there an example of CAN bus for DK-S128 in FIFO mode? In normal mode, I had no problem, i can send and receive messages. I don't know how to configure the peripherals to work in FIFO mode.CTLR-> MBM set FIFO mode, in MIKIVLR set bits 31 ...
Jul 5, 2022 - DK-S128 OOB project error when flashing it via SCI
... and modes. All things went right except for flashing the micro using the Renesas Flash Programmer V3.05 via a comm port. Using the OOB_DK_S128 project it shows this message: Loading File (C:\Users\myuser\e2_studio\workspace_new\OOB_DK_S128\Debug\OOB_DK_S128.srec) CRC ...
Dec 21, 2018 - DK-S128 Code not executing on power up
Hello, question is regarding the DK-S128 development kit, It seems my code executes no problem when i debug through J-link using e2 studio. However if i press the reset button on the kit OR power cycle the board, the green led in the "User I/O" section ...
Jan 10, 2018