Skip to main content

Overview

Description

Easily upgrade to EtherCAT communication from existing serial interfaces.

Note: For evaluation of this solution kit

EtherCAT Slave Stack Code and EtherCAT Master are needed for evaluation.

Features

  • TS-EC-1-COM-E (Tessera Technology) Communication Module Board
    • Interfaces
      • EtherCAT (2ch), RS-485 (1ch), USB (1ch), CAN (1ch), I 2C (1ch), SPI (1ch), GPIO
  • EtherCAT Communication Conformance Test Items
    • Test Report Number: 0x766_002, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: -
      • Interoperability Test: OK
  • EtherCAT with CiA402 Profile Conformance Test Items
    • Test Report Number: 0x766_003, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: OK
      • Interoperability Test: OK
  • EtherCAT with Semi Device Profile Conformance Test Items
    • Under preparation

Applications

Documentation

Design & Development

Sample Code

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?