Skip to main content

Temperature and Humidity Sensor Module with Arduino Nicla Form Factor

Overview

Description

There is a growing demand for turnkey solutions in air quality monitoring, flexible and easy integration, and compact, cost-effective designs. The Arduino™ Nicla form factor is widely adopted in the maker community and by professional developers for rapid prototyping and development of IoT projects.

This ready-to-use temperature and humidity sensor module features an MCU, air quality sensors, temperature/humidity sensors, and UART/I2C interfaces. It boasts an ultra-compact footprint with the Arduino™ Nicla form factor and connections, powered by an external 5V or 3V source. The module's side connectors allow for direct soldering onto a host PCB or connection via pins to the Arduino™ Nicla board. Its compatibility with the Arduino ecosystem facilitates easy integration into existing projects, significantly accelerating development cycles.

System Benefits:

  • Ultra-compact sensor module (22mm x 22mm) with integrated cross-sensor compensation promotes space efficiency and design versatility.
  • Alternative board population allows a direct connection with a Pmod™ connector (I2C only) or via a wired connection using the VESLOV™ connector in the Arduino user space.
  • Output data is issued via an I2C slave connection to the controlling host processor, or alternatively via SPI, or serial port provides flexibility in system integration.
  • Dual power input (5V-3V) provides increased flexibility and compatibility with various designs.
  • Multiple data output interface capabilities (Pmod, VESLOV™, SPI, I2C, serial, direct) for easy integration.

Comparison

Applications

  • Heat pump and air conditioning (HVAC) systems
  • Weather station
  • Industrial automation equipment
  • Building automation equipment

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.155 Sheet.110 Sheet.111 Sheet.169 Sheet.175 Sheet.170 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU134 EU134 EU134 LDO LDO LDO Indoor Indoor Indoor Outdoor Outdoor Outdoor Temp & Humidity Sensor Temp & Humidity Sensor Temp & Humidity Sensor PMOD I/F PMOD I/F PMOD I/F J-Link J-Link J-Link Board Connector Board Connector Board Connector RGB LED RGB LED RGB LED Diode LED Red Sheet.30 Sheet.31 Sheet.32 Sheet.33 Darlington.651 Sheet.35 Darlington.254 Sheet.37 Sheet.38 Diode LED Green Sheet.40 Sheet.41 Sheet.42 Sheet.43 Darlington.651 Sheet.45 Darlington.254 Sheet.47 Sheet.48 Diode LED Blue Sheet.50 Sheet.51 Sheet.52 Sheet.53 Darlington.651 Sheet.55 Darlington.254 Sheet.57 Sheet.58 Resistor - Fixed Resistor - Fixed.60 Resistor - Fixed.61 Resistor - Fixed.62 Resistor - Fixed.63 Switch Sheet.72 Sheet.73 Negative Power Rail Line.758 Line.759 5V in 5V in 5V in IN IN IN OUT OUT OUT ON ON ON 3V 10mAmax 3V 10mAmax 3V10mAmax 2 2 2 2 Sheet.90 2 2 2 2 Sheet.93 4 4 4 4 Sheet.96 2 2 2 2 Sheet.99 4 4 4 4 Sheet.102 2 2 2 2 Sheet.105 2 2 2 2 Sheet.108 3V in 3V in 3V in Sheet.112 Sheet.113 Sheet.117 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.129 Sheet.130 Connector 1.165 Connector 1.165.133 Connector 1.165.134 Sheet.135 Sheet.136 Diode - LED Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Darlington.651 Sheet.144 Darlington.254 LED LED LED Sheet.147 Connector 1.165.148 Sheet.149 Connector 1.150 Sheet.153 Connector 1.154 Sheet.156 Connector 1.165.157 Connector 1.165.158 Connector 1.165.159 Negative Power Rail.160 Line.758 Line.759 Sheet.166 Sheet.171 Sheet.172 Sheet.173 Connector 1.165.174 Connector 1.165.176 Negative Power Rail.177 Line.758 Line.759 Connector 1.165.180 Connector 1.165.181 Sheet.183 MCU MCU MCU I2C Host I2C Host I2C Host I2C Slave I2C Slave I2C Slave DEBUG DEBUG DEBUG GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO RESET RESET RESET GPIO GPIO GPIO GPIO/INT GPIO/INT GPIO/INT SPI SPI SPI Analog Analog Analog UART UART UART Vcc Vcc Vcc Connector Arrow Connector Line Connector Arrow.193 Connector Arrow.194 Connector 1.165.195 Connector 1.165.196 Connector 1.165.197
Exiting Interactive Block Diagram