Overview
Description
This thermostatic header for on a room heating radiator is an exceptionally universal albeit still compact solution.
System Benefits:
- MCU outputs data to an LCD segment display (lowest cost) or graphical matrix LCD
- The GreenPAK™ programmable mixed-signal matrix enables the use of a brushed DC or stepper motor without any change in schematics/PCB and eliminates power transistors needs
- The RL78 microcontroller device allows for easy expansion of the system with Bluetooth® Low Energy (LE) or Wi-Fi modules
Comparison
Applications
- Thermostatic radiator-mounted controller with low-cost standalone motor
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
MCU
Recommended Products
GreenPAK
Recommended Products
DC/DC
Recommended Products
Humidity & Temperature Sensor
Exiting Interactive Block Diagram