Overview
Description
The Renesas Ethernet system offers quick-start designs to add industrial Ethernet connectivity to sensors and embedded devices. It supports pre-certified PROFINET®, EtherNet/IP™, and EtherCAT® protocols, reducing development time and complexity. This flexible platform includes a gateway for connecting Modbus RTU/TCP devices to modern Ethernet networks and a sensor module for direct Ethernet integration. Developers can choose between the certified multiprotocol industrial Ethernet module, ideal for quick integration, or the high-performance industrial Ethernet MPU in a system-on-module (SoM), which eliminates the need for a separate MCU and offers enhanced processing capabilities.
System Benefits:
- Provides out-of-the-box support for PROFINET, EtherNet/IP, and EtherCAT.
- Includes a pre-programmed Ethernet module for rapid development.
- Features integrated dual-port RJ45 and an industrial Ethernet switch.
- Offers a gateway design to bridge Modbus RTU/TCP to industrial Ethernet.
- Enables direct Ethernet-connected sensors with the sensor design.
- The RZ/N2L SoM supports standalone operation with custom peripherals.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud