Skip to main content

Blood Glucose Meter

Overview

Description

Blood glucose meters are devices used to measure blood sugar levels and help monitor health conditions. There is an increase in demand for these effective metering solutions, as the self-monitoring glucose meter market was valued at $14.3 billion in 2017 and is expected to grow at 5.1% CAGR through 2024.

Renesas’ RX231 MCU provides an interface for the Bluetooth® Low Energy (LE) module, touch sensing, LCD control, and USB communication, all in one package. The ISL28214 is used for the transimpedance amplifier thanks to its low input offset and bias currents, while the ISL90727 digitally-controlled potentiometer provides programmable gain. The HS3001 temperature and humidity measurements enable offset calculations on the signal for accurate measurements. Our ISL9001A ensures a proper voltage is always maintained.

System Benefits:

  • Highly integrated RX231 with built-in capacitive touch
  • Programmable gain to maximize the output signal voltage for all inputs
  • Reliable humidity and temperature measurements
  • Simple voltage supply with low current consumption

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 2 Board.317 Sheet.353 Board - Optional Op Amp Op Amp Connector Arrow.341 Sheet.338 Sheet.340 Label Text 10pt.262 Amplifier Amplifier Connector 1.160.348 Transimpedance Op Amp Transimpedance Op Amp Transimpedance Op Amp Connector 1.160.352 Connector Line Bi-directional.274 Connector Arrow.275 US018 US018 US018 BLE 5.1 Module BLE 5.1 Module BLE 5.1 Module Touch Control Touch Control Touch Control LCD LCD LCD PC PC PC Bi-directional Bi-directional.239 Bi-directional.241 Bi-directional.242 LDO LDO LDO Sheet.272 MCU MCU MCU UART UART UART CTSU CTSU CTSU SPI SPI SPI USB USB USB ADC ADC ADC I2C I2C I2C DAC DAC DAC ADC ADC ADC cylinder Sheet.262 Audio Audio CODEC Software AudioCODECSoftware Connector Arrow.276 Resistor Divider Resistor Divider Resistor Divider Connector Arrow.278 Connector Arrow.279 Connector Arrow.280 Connector 1.160 3.6V 3.6V 3.6V Battery Double-cell 1 Sheet.284 Sheet.285 Sheet.286 Sheet.287 Line 1pt.1552 Line 1pt.1608 Ground - Earth Sheet.291 Sheet.292 Sheet.293 Sheet.294 Audio Amplifier Audio Amplifier Audio Amplifier Connector Arrow.296 Speaker speaker_8_ Sheet.299 Sheet.300 Sheet.301 Sheet.302 Connector Arrow.303 Connector 1.160.304 Connector Arrow.306 Test Strip Test Strip Test Strip Humidity & Temp Sensor Humidity & Temp Sensor Humidity & Temp Sensor Connector Arrow Connector 1.160.322 Connector Arrow.323 Connector 1.324 Connector Arrow.325 Connector 1.326 Ground - Earth.330 Sheet.331 Sheet.332 Sheet.333 Sheet.334 Connector Arrow.342 Connector Line.344 Connector Line.346 3.3V 3.3V 3.3V Connector Line.351 Sheet.345 LDO.265 DCP DCP Label Text 10pt.262 RH RH RW RW RW RL RL RL
Exiting Interactive Block Diagram