Overview

Description

Growing demands for water conservation, driven by environmental and sustainability concerns, are accelerating the adoption of water meters to enable precise water usage monitoring and promote more efficient water use. As governments and regulatory bodies implement policies to reduce water waste, many regions are mandating the installation of home water meters.

In this home water meter design, the flow sensor ensures accurate measurements while the MCU provides a user interface with an LCD control, allowing customers to view consumption data and promote more efficient water use.

System Benefits:

  • LCD control and touch interface provide real-time data for usage insights and user engagement.
  • MCU integrates several features, such as RTC and USB, for maintenance and ease of use.
  • MEMS solid-state flow sensor delivers accurate measurements for a responsive and precise system.

Comparison

Applications

Applications

  • Water meter

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Flow Sensor Flow Sensor Flow Sensor Liquid Flow Liquid Flow Liquid Flow Sheet.1 Sheet.2 Sheet.3 Sheet.4 US037 US037 US037 Touch Control Touch Control Touch Control Maintenance Maintenance Maintenance LCD Display LCD Display LCD Display Connector double arrow Connector double arrow.14 Connector double arrow.15 Connector Line.23 Battery 2-Cell Sheet.25 Sheet.26 Sheet.27 Sheet.28 Line 1pt.1552 Line 1pt.1608 Signal Ground Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 3.6V 3.6V 3.6V 3.3V 3.3V 3.3V Connector Arrow Connector Arrow.40 LDO LDO LDO Connector 1.163 Bi-directional Sheet.45 MCU.8 MCU MCU I2C I2C I2C
Exiting Interactive Block Diagram