Overview
Description
In situations requiring the shutdown of gas meters, such as during disasters or extended absences, there is a need for a system that can automatically handle this without human intervention. Long Range Wide Area Network (LoRaWAN®) enables efficient, long-distance data transmission with low power consumption. The LoRaWAN Class B standard is ideal for gas meters due to its low power usage and reduced latency for remote control. Moreover, the LoRaWAN network supports other IoT solutions that can address regional challenges and drive revitalization efforts.
System Benefits:
- The MCU features the industry's lowest power consumption and integrates seamlessly with LoRa® software for LoRa-based ICs, ensuring energy-efficient operation and broad application compatibility, particularly for battery-powered gas meters.
- The reliable, low-loss 50Ω SPDT absorptive RF switch provides consistent performance and ensures compatibility across various wireless and RF applications.
- The sensor signal conditioner (SSC) IC delivers high-resolution sensor accuracy, offering offset, span, and first and second-order temperature compensation for pressure sensor signals.
- The gas flow sensor module includes solid thermal isolation and a silicon-carbide coating for enhanced protection against abrasive wear and water condensation.
Comparison
Applications
- Gas meters
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
MCU
Recommended Products
MCU
Recommended Products
Tx/Rx Switch
Recommended Products
Boost Regulator
Recommended Products
Sensor Signal Conditioner
Recommended Products
Flow Sensor
Exiting Interactive Block Diagram