In today's increasingly mobile world, the demand for efficient, versatile, and portable power solutions continues to grow. Whether it's for outdoor activities, remote work setups, or emergency backup systems, users need reliable power sources that can handle multiple devices and energy inputs. Renesas has developed an advanced Portable Power System to address these needs with a comprehensive system designed for high performance and flexibility. This solution is particularly relevant in applications such as portable power stations, energy storage systems (ESS), uninterruptible power supplies (UPS), and even electric vehicle (EV) charging. In addition, the battery fuel gauge solution in these portable power solutions is made easier with Renesas’ R-BMS F fixed firmware solution.

Design Challenges
Designing a portable power system that meets modern demands presents several challenges. One of the primary hurdles is power versatility—the ability to support multiple input and output options to accommodate various devices and power sources. With modern devices requiring increasingly higher outputs, such as laptops drawing up to 240W, advanced charging capabilities like USB Power Delivery (USB PD) 3.1 Extended Power Range (EPR) are essential. Renesas addresses this challenge through the integration of multiple power inputs and outputs, including USB-C, AC/DC, and solar inputs via the Smart Solar Battery Charger, ensuring the system can handle various power sources while maintaining efficiency across different use cases.

Another key challenge is energy efficiency. Maximizing power conversion efficiency is crucial for extending battery life and reducing energy waste—especially in portable applications where every watt counts. Renesas' solution tackles this challenge by incorporating high-efficiency bidirectional digital AC/DC converters based on the RA6T2 Arm® core MCU and 650V SuperGaN FETs. These components ensure optimal power conversion whether the system is charging or discharging, thus minimizing energy loss. Additionally, battery management plays a critical role in ensuring safety, longevity, and optimal performance. The complexity of managing multiple batteries in series while integrating renewable energy sources like solar power requires precise control over charging cycles and cell balancing. Renesas' Fuel Gauge IC (FGIC) provides this control by monitoring battery health and managing State-of-Charge (SOC) and State-of-Health (SOH) estimations with high accuracy. Renesas recently announced R-BMS F fixed firmware solution kits that dramatically reduce the design time of a battery management and gauging system. The R-BMS F fixed firmware solution kit that is applicable for this application is RTK0EF0136DK0002BU which uses RAJ240100GFP. The integration of the Smart Solar Battery Charger further simplifies solar energy incorporation into the system without compromising overall performance.
Lastly, weight and portability must be carefully balanced to ensure the system remains practical for users across various applications. While the system integrates multiple components to handle complex tasks such as bidirectional charging and solar integration, Renesas' modular design ensures that it remains lightweight without sacrificing functionality or power output. Additionally, the RA2E1 MCU, known for its ultra-low power consumption and compact size, helps reduce overall system weight while providing essential processing capabilities for managing various tasks within the system.
System Setup and Solutions
Renesas' Portable Power System addresses these challenges by integrating several key components into a cohesive system. This comprehensive system works together to create a versatile and efficient power management system. At the heart of this solution is a multi-input USB PD charger capable of delivering up to 240W from various power sources, including vehicle power, mains AC input (110V), and solar power. This charger supports USB PD 3.1 EPR with bidirectional functionality, allowing it to both charge devices and receive power from external sources. The solution also features a digital power Power Factor Correction + Dual Active Bridge (PFC+DAB) charger system capable of delivering up to 3.6KW of power. This system uses a bidirectional digital AC/DC converter, based on Renesas' high-performance RA6T2 Arm core MCU and 650V SuperGaN FETs. The design incorporates a totem-pole bridgeless Power Factor Correction (PFC) topology, followed by a DAB-isolated DC/DC converter, enabling bidirectional digital AC/DC power conversion with high efficiency. For battery support, the system can handle 3 to 10 series Li-ion batteries, providing flexibility for various applications. The battery pack is managed by a Fuel Gauge IC (FGIC) that integrates both an MCU device and an Analog Front-End (AFE ) device in one package. This component ensures comprehensive battery monitoring and control. The system also includes a solar charger board, allowing users to harness renewable energy sources like solar panels. The ISL95338 buck-boost controller manages the solar input efficiently, ensuring optimal charging from solar panels when off-grid. This feature makes the solution ideal for outdoor enthusiasts or remote locations where traditional power sources may not be available.
Advanced Battery Management
A standout feature of Renesas' Portable Power System is its advanced battery management system, centered around the Fuel Gauge IC (FGIC). This IC provides precise monitoring and control over battery performance by integrating high-precision voltage and current measurement capabilities through its 15-bit Delta-Sigma A/D converter with ±5mV accuracy for voltage measurements and an 18-bit Delta-Sigma A/D current integrating circuit with ±10mA accuracy. These precise measurements are essential for accurate State-of-Charge and State-of-Health estimations—critical factors in ensuring efficient battery management and longevity. The FGIC also supports self-diagnostic functions and functional safety features, enhancing overall reliability. The system automatically measures battery characteristics such as capacity and impedance to help determine replacement timing based on deterioration patterns. Furthermore, it enhances cell balancing by analyzing overall voltage differences between cells in the battery pack, ensuring optimal utilization of each cell's capacity. In "Sink" mode, the system can charge external devices (like laptops) via USB PD while simultaneously powering other devices through DC outputs or charging itself via an AC input from a wall socket or solar panel. In "Power Bank" mode, it can receive charge from both AC/DC sources or solar panels while distributing power across multiple outputs like USB-C or DC jacks—making it perfect for scenarios where multiple devices need charging simultaneously.
System Integration
This system is designed for seamless integration into various applications due to its modularity and scalability. Whether you're building small personal devices or larger industrial equipment, this solution adapts easily thanks to its flexible architecture. The system supports multiple input/output types: AC (110V), DC (up to 28V), USB-C (240W), and USB-A (12W), as well as solar inputs through its dedicated smart solar battery charger. This versatility allows manufacturers to create portable power stations tailored to different user needs without having to redesign core components. The integration of additional auxiliary circuits such as cooling fans (for thermal management), LED drivers (for lighting), and DC/DC converters further enhances usability across different environments without compromising performance or safety standards.
Real-World Applications
Renesas' Portable Power System has broad applicability across various industries:
- Portable Power Stations: Ideal for outdoor activities like camping or hiking where access to traditional power grids may be limited.
- Energy Storage Systems (ESS) and Uninterruptible Power Supplies (UPS): Provides reliable backup during power outages or emergencies.
- Electric Vehicle Charging: Can be used as part of mobile EV charging solutions.
- Industrial Equipment: Powers tools/machinery in remote locations where conventional electricity isn't available.
- Renewable Energy Systems: Integrates seamlessly with solar panels—ideal for off-grid living situations like cabins or eco-resorts focused on sustainability initiatives.
In each case, the combination of high-efficiency digital converters coupled with robust battery management ensures uninterrupted service regardless of environmental conditions or load requirements.
Conclusion
This system represents an innovative leap forward in portable energy technology—combining high-power delivery capabilities alongside advanced battery management techniques—all housed within scalable modular architectures capable of supporting diverse use cases ranging from consumer electronics to industrial-grade applications alike! By leveraging cutting-edge technologies such as bidirectional digital converters coupled with intelligent fuel gauge ICs capable of monitoring every aspect related to battery performance, you're guaranteed peace of mind knowing your devices will always remain powered no matter where life takes you next! To see this and other Winning Combinations from Renesas please visit us at www.renesas/win.