Skip to main content

Overview

Description

IDT953008 is a 56-pin clock chip for P4 type processors with PCI Express.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 10 - PCI, 33MHz
  • 2 - REF, 14.318MHz
  • 3 - 3V66, 66.66MHz
  • 1 - 48MHz
  • 1 - 24/48MHz selectable output
  • 3 - PCI ExpressTM 0.7V current mode differential pairs
  • 1 CPU/PCI Express 0.7 current mode selectable
  • differential pair

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 203 KB
Product Change Notice PDF 157 KB
End Of Life Notice PDF 1016 KB
Product Change Notice PDF 35 KB
Product Change Notice PDF 361 KB
Other PDF 61 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models