Skip to main content

Overview

Description

IDT954129 follows Intel CK410 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT954129 is driven with a 14.318MHz crystal. It generates CPU outputs up to 400MHz.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 1 - 0.7V current-mode differential CPU/PCI-Ex selectable
  • pair1 - 0.7V current-mode differential SRC pair
  • 4 - PCI (33MHz)
  • 3 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - 24/48 MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 1 - REF, 14.318MHz
  • 5 - PCI-Express 0.7V current differential pairs

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
Other PDF 61 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models