Skip to main content

Overview

Description

2.5V Wide Range Frequency DDR1 Clock Driver (45MHz - 233MHz)

Features

  • Low skew, low jitter PLL clock driver 
  • 1 to 10 differential clock distribution (SSTL_2) 
  • Feedback pins for input to output synchronization 
  • PD# for power management 
  • Spread Spectrum-tolerant inputs 
  • Auto PD when input signal removed 
  • Choice of static phase offset available, for easy board tuning

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models