Overview
Description
Recommended Application: Industrial temperature CK505-compatible clock
Key Specifications:
• CPU outputs cycle-cycle jitter < 85ps
• SRC output cycle-cycle jitter < 125ps
• PCI outputs cycle-cycle jitter < 250ps
• +/- 100ppm frequency accuracy on all outputs
Features
- Fully integrated Vreg
- Differential outputs have integrated series resistors to give ZO = 50 Ohms
- Supports spread spectrum modulation, 0 to-0.5% down spread
- Supports CPU clks up to 400MHz
- Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
- 2 - CPU differential push-pull pairs
- 4 - SRC differential push-pull pairs
- 1 - CPU/SRC selectable differential push-pull pair
- 1 - DOT96/SRC selectable differential push-pull pair
- 1 - 27M/SRC/SE selectable pair
- 1 - SRC/SATA selectable differential push-pull pair
- 5 - PCI, 33MHz
- 1 - PCI_F 33MHz free running
- 1 - USB, 48MHz
- 1 - REF, 14.31818MHz
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 318 KB | |
End Of Life Notice | PDF 938 KB | |
End Of Life Notice | PDF 909 KB | |
Product Change Notice | PDF 983 KB | |
Product Change Notice | PDF 95 KB | |
Product Change Notice | PDF 50 KB | |
Product Change Notice | PDF 398 KB | |
Product Brief | PDF 578 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.