Overview
Description
An enormous number of internet-connected devices use Intel’s Atom™ CPU. While some of these devices are in familiar applications, like desktop and notebook PCs, many Atom CPUs are used in embedded applications such as communications equipment, industrial control, and micro-servers. Renesas has the industry’s broadest line of Atomic clocks so no matter what the application, we have the perfect clocking device.
The datasheet for the 9VRS4338 is available under NDA. Contact your local Renesas sales office to request a datasheet.
Features
- Industry’s widest selection of "Atomic" clocks – one-stop-shop for any application
- Industrial temperature grade parts available for systems that must function in demanding environments
- Integrated series resistors and voltage regulators for differential outputs. Minimal external component count with maximum performance
- PCI Express® Gen 2 on many devices for higher performance and increased system margin.
- VDD_IO rail on many devices for maximum power savings
- 1.5V core operation on some devices minimizes power consumption
- Wide range of I/O configurations allows "right-sizing" the clock to the design, resulting in the smallest footprint device for the application.
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 349 KB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Product Change Notice | PDF 728 KB | |
Product Change Notice | PDF 983 KB | |
Product Change Notice | PDF 583 KB | |
Guide | PDF 296 KB | |
Product Change Notice | PDF 254 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.