Skip to main content
NOTICE - The following device(s) are recommended alternatives:
CSPUA877A - 1.8V Phase Locked Loop Differential 1:10 SDRAM Clock Driver
Pin-to-pin compatible

Overview

Description

Not recommended for new designs

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 184 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 194 KB
Product Change Notice PDF 729 KB
Product Change Notice PDF 101 KB
Product Change Notice PDF 79 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models