Skip to main content

Overview

Description

The LDS6104 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 8 capacitive sensor input pins, 4 of which may be optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.

Features

  • 8 touch sensor channels
  • 2ms update rate per active sensor
  • Built-in Slider/Scroll Support
  • Configurable hysteresis and debounce
  • 1.65-5.5v supply voltage
  • <125uW (full power), <50uW (low power)
  • I2C, SPI, SMBus serial I/F options with VDDIO
  • DCM Outputs
  • TQFN and SSOP packages available

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 711 KB
End Of Life Notice PDF 56 KB
Application Note PDF 1.77 MB
Other PDF 19 KB
Report PDF 227 KB
Flyer PDF 1022 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models