Overview
Description
The MK3807-01 is a low skew 3.3V, 1 to 10 fanout buffer. The large fanout from a single input line reduces loading on the input clock. The TTL level outputs reduce noise levels on the part. Typical applications are clock and signal distribution.
Features
- Packaged in 20-pin SSOP
- Pb (lead) free package
- 1 to 10 fanout buffer
- Maximum skew between outputs of same package 0.35ns
- Maximum skew between outputs of different packages 0.75ns
- Max propagation delay of 3.8ns
- Operating voltage of 3.3V
- Advanced, low-power, CMOS process
- Industrial temperature range -40 °C to +85 °C
- Hysteresis on all inputs
Comparison
Applications
Applications
- Clock and signal distribution
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.