Skip to main content

Overview

Description

The NV4V31MF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.

Features

  • High optical output power Po = 175 mW @CW
  • Peak emission wavelength: λp = 405 nm TYP.
  • Single transverse mode (lateral)
  • Wide operating temperature range: TC = −5 to +85°C
  • φ 3.8 mm small CAN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1004 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models