Skip to main content

Overview

Description

The NX8602BF-AA is a 1 650 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

Features

  • Distributed Feed-Back (DFB) pulsed laser diode
  • High output power: Pf = 80 mW @ IFP = 450 mA, PW = 10 μs, Duty = 1%
  • Wavelength: λp = 1 650 nm
  • Single mode fiber pigtail

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 740 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models