Skip to main content
Order Now
NOTICE - The following device(s) are recommended alternatives:
PS2805C-1 - High Isolation Voltage AC Input Response Type SSOP Photocoupler
(Same Package)

Overview

Description

Support is limited to customers who have already adopted these products.

The PS2805-1 and PS2805-4 are optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Small and thin package (4,16-pin SSOP, Pin pitch 1.27 mm)
  • High collector to emitter voltage (VCEO = 80 V)
  • AC input response
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
  • Ordering number of tape product: PS2805-1-F3, PS2805-4-F3
  • Pb-Free product
  • Safety standards UL approved: No. E72422 BSI approved (BS EN 60065, BS EN 60950) CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) DIN EN 60747-5-5 (VDE 0884-5) approved (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.18 MB
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 185 KB
Brochure PDF 2.04 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models