Skip to main content
Order Now

Overview

Description

R12-CPU is a video processing SDK designed to run on x86 platforms for encoding or transcoding H.264 or MPEG-2. R12-CPU is designed for premium video quality distribution encoding and transcoding applications. R12-CPU can be used in a virtual machine environment or run bare metal on server class COTS systems.

Features

  • Highest quality video at low bitrates
  • Multi-format video support for H.264/MPEG-2 and HD/SD
  • Broadcast quality noise reduction pre-processing
  • Ancillary data support;Ad insertion signal processing
  • Channel branding logo overlay
  • Broadcast compliant transport stream multiplexing

Comparison

Applications

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 1.13 MB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models