Skip to main content

Features

  • Power Conversion
  • Efficient synchronous buck controller
  • 3 V to 14 V input range
  • 0.54 V to 5.5 V output range (with margin)
  • Optional output voltage setting with VADJ pin
  • ± 1% output accuracy
  • Internal 3 A drivers support >40 A power stage
  • Fast load transient response
  • Phase interleaving
  • RoHS compliant (6 x 6 mm) QFN package Power Management
  • Digital soft start/stop
  • Precision delay and ramp-up
  • Voltage tracking, sequencing and margining
  • Voltage/current/temperature monitoring
  • I2C/SMBus communication
  • Output overvoltage and overcurrent protection
  • Internal non-volatile memory (NVM)
  • PMBus compliant

Description

The ZL2005P is an innovative mixed-signal power conversion and management IC that combines a compact, efficient, synchronous DC-DC buck controller, adaptive drivers and key power and thermal management functions in one IC, providing flexibility and scalability while decreasing board space requirements and design complexity. Zilker Labs' Digital-DC technology enables a unique blend of performance and features not available in either traditional analog or newer digital approaches, resolving the issues associated with providing multiple low-voltage power domains on a single PCB. The ZL2005P is designed to be configured either as a standard ZL2005 or as POLA/DOSA compatible device. All operating features can be configured by simple pin-strap selection, resistor selection or through the on-board serial port. The PMBus™-compliant ZL2005P uses the SMBus™ serial interface for communication with other Digital-DC products or a host controller.

Applications

  • Servers/storage equipment
  • Telecom/datacom equipment
  • Power supplies (memory, DSP, ASIC, FPGA)

Applied Filters: