Skip to main content

Overview

Description

The ZL8801 is a dual-phase digital DC/DC controller optimized for current sharing. As many as four ZL8801s can be operated in parallel to provide even phase counts between two and eight phases. The ZL8801 incorporates compensation-free ChargeMode™ control to achieve single-cycle transient response. ZL8801 can also be used with the ISL99140 40A DrMOS power module to simplify layout and allow for extra design flexibility.

The ZL8801-2PH-DEMO1Z demonstration board is a 6-layer board used to demonstrate a 2-phase 80A synchronous buck converter. Sequencing, margining, plus other features can be evaluated using this demonstration board.

The ZL8801-4PH-DEMO1Z demonstration board is a 6-layer board configured as a 4-phase 160A synchronous buck converter. Sequencing, margining, fault spreading, and other features can be evaluated using this board.

A USB to PMBus™ adapter module is used to connect the demonstration board to a host PC running Microsoft Windows.

Features

ZL8801-2PH-DEMO1Z

  • 2-phase 80A synchronous buck converter with compensation-free ChargeMode control
  • Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
  • Configurable through PMBus
  • VIN range of 4.5V to 14V, VOUT adjustable from 0.54V to 2.0V (device can be adjusted to 5.5V with 6.3V output capacitors)
  • Enable switch and power-good indicator

ZL8801-4PH-DEMO1Z

  • 160A 4-phase synchronous buck converter with ChargeMode control
  • On-the-fly VOUT control
  • Configurable with PMBus
  • VIN range of 4.5V to 14V
  • VOUT range of 0.54V to 3.6V
  • I2C/SMBus interface, PMBus compatible
  • Output voltage and current protection

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?