Title | Information |
---|---|
Package Description Descriptive text for this package.
|
CABGA 13.50x5.50x1.40 mm 0.80mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
BF96 |
Category | 240 |
Lead Count | 96 |
Pb (Lead) Free | No |
Length | 13.5mm |
Pb Free Category | e0 |
Width | 5.5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.4mm |
Peak Reflow Temp | 225°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
13.5 x 5.5 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 238 KB | |
Product Change Notice | PDF 177 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 174 KB | |
Product Change Notice | PDF 194 KB | |
Product Change Notice | PDF 99 KB | |
Product Change Notice | PDF 281 KB | |
7 items
|