Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

L6A (SCQFN 32)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
L32.5X5O
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6A
Package Description
Descriptive text for this package.
32 LEAD SC-QFN 5x5 (3.3x3.3mm EPAD)
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
L6A
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.85

Support