Title | Information |
---|---|
Pkg. Name | L48.7X7 |
Pkg. Previous Code | LGR |
Package Description | 48 LEAD QFN 7X7 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LGR |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.90 |