Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L32.4X6A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
LVE |
Package Description Descriptive text for this package.
|
32 LEAD QFN (4x6 mm) BODY Custom |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
LVE |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 3.99mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.99 x 3.99 x 0.90 |