Title | Information |
---|---|
Pkg. Name | L68.8X8C |
Pkg. Previous Code | LWW |
Package Description | 68 LEAD QFN PACKAGE 8x8 mm (0.40mm Pitch) - UTL |
Package Status | Active |
Package Type | QFN |
Package Code | LWW |
Category | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.85 |