Title | Information |
---|---|
Pkg. Name | L56.7X7 |
Pkg. Previous Code | LWY |
Package Description | 56 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitch) -232X232-C194-8-AG.selective PRP-AE |
Package Status | Active |
Package Type | QFN |
Package Code | LWY |
Category | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.90 |