Title | Information |
---|---|
Pkg. Name | PRQP0208KG-J |
Pkg. Previous Code | P208GD-50-FAF |
JEITA Standard | P-FQFP208-28x28-0.50 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_10435 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Package Outline Drawing | PDF 159 KB | |
3 items
|