Skip to main content
Renesas Electronics Corporation

pkg_11075 (SOP 20)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRSP0020DP-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
T20MF-127-DAA
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP20-7.5x12.8-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_11075
Lead Count
20
Pb (Lead) Free
Yes
Length
12.8mm
Width
7.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.8 x 7.5 x 2.65

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?