Title | Information |
---|---|
Pkg. Name | PTQP0100KE-E |
Pkg. Previous Code | 100PFW-E |
JEITA Standard | P-HTFQFP100-14x14-0.50 |
Package Status | Active |
Package Type | HTFQFP |
Class | IC |
Package Code | pkg_6816 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 32 KB | |
4 items
|