Title | Information |
---|---|
Pkg. Name | PRBG0575GA-A |
Pkg. Previous Code | P575F1-80-KNC-1 |
JEITA Standard | P-FBGA575-23x23-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_7973 |
Lead Count | 575 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 1.81mm |
Pkg. Dimensions (mm) | 23 x 23 x 1.81 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 281 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 482 KB | |
4 items
|