Title | Information |
---|---|
Pkg. Name | PLBG0108GB-A |
Pkg. Previous Code | S108S1-80-YHC-1 |
JEITA Standard | P-LFBGA108-11x11-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_8005 |
Lead Count | 108 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 11mm |
Thickness | 1.66mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.66 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 316 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 24 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 17 KB | |
5 items
|