Title | Information |
---|---|
Pkg. Name | PRBG0672FC-A |
Pkg. Previous Code | P672F5-100-MNB |
JEITA Standard | P-HBGA672-27x27-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_9055 |
Lead Count | 672 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 3.4mm |
Pkg. Dimensions (mm) | 27 x 27 x 3.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 305 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 83 KB | |
4 items
|